ADXL330
ObsoleteSmall, Low Power, 3-Axis ±3g iMEMS® Accelerometer
Overview
- 3 axis sensing
- Small, low-profile package
- 4 × 4 × 1.45 mm LFCSP
- Low power 180µA at 1.8V (typical)
- Single-supply operation 1.8 to 3.6V
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the Cx, CY and Cz capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis.
The ADXL330 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).
APPLICATIONS
Cost-sensitive, low-power, motion- and tilt-sensing applications
- Mobile devices
- Gaming system
- Disk drive protection
- Image stabilization
- Sports and health devices
Documentation
Data Sheet 1
Application Note 4
Technical Articles 1
Evaluation Design File 1
Frequently Asked Questions 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADXL335 | PRODUCTION | Small, Low Power, 3-Axis ±3 g Accelerometer |