ADXL323
NOT RECOMMENDED FOR NEW DESIGNSSmall, Low Power, 2-Axis ±3g iMEMS® Accelerometer
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- 2-axis sensing
- Small, low-profile package 4 mm × 4 mm × 1.45 mm LFCSP_LQ
- Low power 180 µA at Vs = 1.8 V (typical)
- Single-supply operation 1.8 V to 5.25 V
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
The ADXL323 is a small, thin, low power, complete 2-axis accelerometer with signal-conditioned voltage outputs, all on a single, monolithic IC. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the CX and CY capacitors at the XOUT and YOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz.
The ADXL323 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ)
APPLICATIONS
- Cost-sensitive, low power, motion- and tilt-sensing applications
- Mobile devices
- Gaming systems
- Disk drive protection
- Image stabilization
- Sports and health devices
Documentation
Data Sheet 1
Application Note 4
Frequently Asked Questions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL323KCPZ | 16-Lead LFCSP (4mm x 4mm) | ||
| ADXL323KCPZ-RL | 16-Lead LFCSP (4mm x 4mm) | ||
| ADXL323KCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 22, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped MEMS Devices |
||
| ADXL323KCPZ | ||
| ADXL323KCPZ-RL | ||
| ADXL323KCPZ-RL7 | ||
|
Jan 13, 2010 - 07_0090 Certification of STATSChipPAC China (SCC) as an additional Test facility for ADI |
||
| ADXL323KCPZ | ||
| ADXL323KCPZ-RL | ||
| ADXL323KCPZ-RL7 | ||
|
Jul 22, 2009 - 09_0031 ADXL320, ADXL330, ADXL340 Families Capping and Fab Process Transfer |
||
| ADXL323KCPZ | ||
| ADXL323KCPZ-RL | ||
| ADXL323KCPZ-RL7 | ||
|
Jun 22, 2009 - 09_0081 ADXL320 and ADXL330 Families change from Tubes to Trays |
||
| ADXL323KCPZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADXL335 | PRODUCTION | Small, Low Power, 3-Axis ±3 g Accelerometer |