ADXL322
NOT RECOMMENDED FOR NEW DESIGNSSmall and Thin ± 2g Accelerometer
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Small and thin 4 mm × 4 mm × 1.45 mm LFCSP package
- 2 mg resolution at 60 Hz
- Wide supply voltage range:
2.4 V to 6 V - Low power: 340 µA at VS = 2.4 V (typ)
- Good zero g bias stability
- Good sensitivity accuracy
- X-axis and Y-axis aligned to within 0.1° (typ)
- BW adjustment with a single capacitor
- Single-supply operation
- 10,000 g shock survival
- Pb Free: Compatible with Sn/Pb and Pb-free solder processes
The ADXL322 is an ultra small package (4 × 4 × 1.45 mm LFCSP) and low power (340 µA at VS = 2.4V) ± 2 g iMEMS® accelerometer designed to accommodate the integration requirements of mobile phones and other portable devices for a variety of motion, tilt, and inertial sensing features (e.g., data entry, menu and display control, power management, situational awareness, navigation, and portrait vs. landscape display orientation). The ADXL322 also enables hard disk drive protection systems and security features in notebook computers, as well as position and tilt sensing for PC and gaming peripherals such as mouse and joystick devices.
APPLICATIONS
- Cost Sensitive Motion- and Tilt-Sensing Applications
- Mobile Phones
- Hard Disk Drive Protection
- Gaming
- User Interface Peripherals
- Sports and Health Related Devices
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Frequently Asked Questions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL322JCP | 16-Lead LFCSP (4mm x 4mm) | ||
| ADXL322JCP-REEL | 16-Lead LFCSP (4mm x 4mm) | ||
| ADXL322JCP-REEL7 | 16-Lead LFCSP (4mm x 4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 22, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped MEMS Devices |
||
| ADXL322JCP | ||
| ADXL322JCP-REEL | ||
| ADXL322JCP-REEL7 | ||
|
Jul 22, 2009 - 09_0031 ADXL320, ADXL330, ADXL340 Families Capping and Fab Process Transfer |
||
| ADXL322JCP | ||
| ADXL322JCP-REEL | ||
| ADXL322JCP-REEL7 | ||
|
Jun 22, 2009 - 09_0081 ADXL320 and ADXL330 Families change from Tubes to Trays |
||
| ADXL322JCP | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADXL327 | PRODUCTION | Small, Low Power, 3-Axis ±2 g Accelerometer |