ADXL189B

Obsolete

Low Cost, Single X-Axis PSI5-Compatible Satellite Sensor

Viewing:

Overview

  • Compliant with PSI5 Communication Protocol Version 1.3
  • Asynchronous operation:
    PSI5-A10P-250[228]/1L
    Synchronous operation:
    PSI5-P10P-500/3L and others
    Daisy-chain operation with bidirectional communication
  • 10-bit sensor data
  • User configurable sensor range: ±30 g, ±60 g, ±120 g, ±240 g, ±480 g
  • 0.25 μs data interpolation routine
  • User-selectable, continuous auto-zero operation
  • Electromechanical sensor self-test
  • High resistance to EMI/RFI/BCI
  • 4.5 V to 16.5 V operation
  • Electronic serial number
  • Qualified for automotive applications
ADXL189B
Low Cost, Single X-Axis PSI5-Compatible Satellite Sensor
ADXL189B Functional Block Diagram ADXL185B/ADXL189B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed