ADV7282
NOT RECOMMENDED FOR NEW DESIGNS10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs and Deinterlacer
- Part Models
- 4
- 1ku List Price
- Starting From $8.93
Overview
- Worldwide NTSC/PAL/SECAM color demodulation support
- One 10-bit analog-to-digital converter (ADC), 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
- ADV7282: 4 analog video input channels with on-chip antialiasing filter
- ADV7282-M: 6 analog video input channels with on-chip antialiasing filter
- Video input support for CVBS (composite), Y/C (S-Video), and YPrPb (component)
- Fully differential, pseudo differential, and single-ended CVBS video input support
- NTSC/PAL/SECAM autodetection
- Up to 4 V common-mode input range solution
- Excellent common-mode noise rejection capabilities
- 5-line adaptive 2D comb filter and CTI/DNR video enhancement
- Adaptive Digital Line Length Tracking (ADLLT), signal processing, and enhanced FIFO management provide mini-time base correction (TBC) functionality
- See data sheet for additional features
The ADV7282 / ADV7282-M are versatile one-chip, multiformat video decoders. The ADV7282 / ADV7282-M automatically detects standard analog baseband video signals compatible with worldwide NTSC, PAL, and SECAM standards in the form of composite, S-Video, and component video.
The ADV7282 converts the analog video signals into a YCrCb 4:2:2 video data stream that is compatible with the 8-bit ITU-R BT.656 interface standard.
The ADV7282-M converts the analog video signals into an 8-bit YCrCb 4:2:2 video data stream that is output over a mobile industry processor interface (MIPI®) CSI-2 interface.
The analog video inputs of the ADV7282/ADV7282-M accept single-ended, pseudo differential, and fully differential signals. The ADV7282 / ADV7282-M contain a deinterlacer (I2P converter) and short to battery detection capability with two STB diagnostic pins. The ADV7282 provides four analog inputs. The ADV7282-M provides six analog inputs and three general-purpose outputs.
The ADV7282 / ADV7282-M are programmed via a 2-wire, serial bidirectional port (I2C compatible) and is fabricated in a 1.8 V CMOS process. The LFCSP package option makes the decoder ideal for space-constrained portable applications.
Applications
- Smartphone/multimedia handsets
- Automotive infotainment
- DVRs for video security
- Media players
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7282WBCPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADV7282WBCPZ-M | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADV7282WBCPZ-M-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADV7282WBCPZ-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2014 - 13_0303 Assembly Transfer to Amkor Philippines and Test Transfer to STATS ChipPAC China of Select 5x5 LFCSP Products |
||
| ADV7282WBCPZ | ||
| ADV7282WBCPZ-M | ||
| ADV7282WBCPZ-M-RL | ||
| ADV7282WBCPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADV7282A | NOT RECOMMENDED FOR NEW DESIGNS | 10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs |