Overview
Product Details
The EVAL-ADV7282MEBZ is an evaluation board for the ADV7282-M. Analog video is fed into the Video Inputs (Ain1 to Ain6). The EVAL-ADV7282MEBZ can receive analog video in a variety of formats.EVAL-ADV7282MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).
he MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7282MEBZ.
Applicable Parts
Documentation & Resources
-
UG-637: ADV7280/ADV7281/ADV7282/ADV7283 Functionality and Features5/23/2014PDF1 M