ADUM6132
ADUM6132
PRODUCTIONIsolated Half-Bridge Driver with Integrated Isolated High-Side Supply
- Part Models
- 2
- 1ku List Price
- Starting From $3.26
Viewing:
Overview
- isoPower integrated isolated high-side supply
- 275 mW isolated dc-to-dc converter
- 200 mA output sink current, 200 mA output source current
- High common-mode transient immunity: >50 kV/µs
- Wide-body 16-lead SOIC package
- Safety and regulatory approvals
- UL recognition
3750 V rms for 1 minute per UL 1577 - CSA Component Acceptance Notice #5A
CSA/IEC 60950-1, 400 V rms - VDE certificate of conformity (pending)
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
VIORM = 560 V peak
- UL recognition
The ADuM6132 is an isolated half-bridge gate driver that employs the Analog Devices, Inc., iCoupler® technology to provide an isolated high-side driver with an integrated 275 mW high-side supply. This supply, provided by an internal isolated dc-to-dc converter, powers not only the ADuM6132 high-side output but also any external buffer circuitry that is commonly used with the ADuM6132. This functionality eliminates the cost, space, and performance issues associated with external supply configurations such as a bootstrap circuit.
The architecture of the ADuM6132 isolates the high-side channel and the high-side power from the control and low- side interface circuitry. Care has been taken to ensure close matching between the high-side and low-side driver timing characteristics to reduce the need for a dead time margin.
In comparison to gate drivers that employ high voltage level translation methodologies, the ADuM6132 offers the benefit of true, galvanic isolation. The differential voltage between high-side and low-side channels can be as high as 800 V with good insulation lifetime (see Table 12).
isoPower® uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. Refer to the AN-0971 Application Note for details on board layout considerations.
Applications
- MOSFET/IGBT Gate Drivers
- Motor Drives
- Solar Panel Inverters
- Power Supplies
Documentation
Data Sheet 1
Application Note 7
Technical Articles 3
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Video 1
Safety and Regulatory Compliance 1
Webcast 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6132ARWZ | 16-Lead SOIC Wide | ||
| ADUM6132ARWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 15, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM6132ARWZ | PRODUCTION | |
| ADUM6132ARWZ-RL | PRODUCTION | |
|
May 15, 2014 - 14_0065 Datasheet Revision to iCoupler Digital Isolators UL 1577 Protection Level |
||
| ADUM6132ARWZ | PRODUCTION | |
| ADUM6132ARWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM6132ARWZ | PRODUCTION | |
| ADUM6132ARWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.