ADuM6010
PRODUCTIONIntegrated DC-to-DC Converter
- Part Models
- 2
- 1ku List Price
- Starting From $3.33
Overview
- isoPower integrated, isolated dc-to-dc converter
- Regulated 3.15 V to 5.25 V output
- Up to 150 mW output power
- 20-lead SSOP package with 5.3 mm creepage
- High temperature operation: 105°C
- High common-mode transient immunity: >25 kV/µs
- Safety and regulatory approvals
- UL 1577
- VISO = 3750 V rms for 1 minute
- IEC/CSA 62368-1
- IEC/CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 600 V peak
The ADuM6010 is an integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply voltages can range from slightly below the required output to significantly higher.
The iCoupler chip-scale transformer technology is used for isolated logic signals and for the magnetic components of the dc-to-dc converter. The result is a small form factor, total isolation solution.
isoPower uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards.
Applications
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Industrial PLCs
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6010ARSZ | 20-Lead SSOP | ||
| ADUM6010ARSZ-RL7 | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 7, 2025 - 25_0066 Update Data Sheet Regulatory Information for Select Isolator Products with DC-to-DC Converters |
||
| ADUM6010ARSZ | PRODUCTION | |
| ADUM6010ARSZ-RL7 | PRODUCTION | |
|
Sep 26, 2016 - 16_0191 ADuM5010/ADuM6010 Die Revision |
||
| ADUM6010ARSZ | PRODUCTION | |
| ADUM6010ARSZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADuM6020 | RECOMMENDED FOR NEW DESIGNS | Low Emission, 5 kV Isolated DC-to-DC Converters |