ADT7408
PRODUCTION± 2°C Accurate, 12-Bit Digital Temperature Sensor
- Part Models
- 1
- 1ku List Price
- Starting From $1.22
Overview
- 12-bit temperature-to-digital converter
- ±2°C accuracy
- Operation from −20°C to +125°C
- Operation from 3 V to 3.6 V
- 240 A typical average supply current
- Selectable 1.5°C, 3°C, 6°C hysteresis
- SMBus-/I2C®-compatible interface
- Dual-purpose event pin: comparator or interrupt
- 8-lead LFCSP, 3 mm × 3 mm (JEDEC MO-229 WEED-4) package
- Complies with JEDEC standard JC-42.4 memory module
- Thermal sensor component specification
The ADT7408 is the first digital temperature sensor that complies with JEDEC standard JC-42.4 for the mobile platform memory module. The ADT7408 contains a band gap temperature sensor and a 12-bit ADC to monitor and digitize the temperature to a resolution of 0.0625°C.
There is an open-drain EVENT# output that is active when the monitoring temperature exceeds a critical programmable limit or when the temperature falls above or below an alarm window. This pin can operate in either comparator or interrupt mode. There are three slave device address pins that allow up to eight ADT7408s to be used in a system that monitors temperature of various components and subsystems.
The ADT7408 is specified for operation at supply voltages from 3.0 V to 3.6 V. Operating at 3.3 V, the average supply current is less than 240 μA typical. The ADT7408 offers a shutdown mode that powers down the device and gives a shutdown current of 3 A typical. The ADT7408 is rated for operation over the −20°C to +125°C temperature range. The ADT7408 is available in a leadfree, 8-lead LFCSP, 3 mm × 3 mm (JEDEC MO-229 WEED-4) package.
Applications
- Memory module temperature monitoring
- Isolated sensors
- Environmental control systems
- Computer thermal monitoring
- Thermal protection
- Industrial process control
- Power system monitors
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7408CCPZ-REEL7 | 8-Lead LFCSP (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
| ADT7408CCPZ-REEL7 | PRODUCTION | |
|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADT7408CCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADT7420 | RECOMMENDED FOR NEW DESIGNS | ±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor |