ADSY8401

Obsolete

Level Shifters with VCOM Buffer

Viewing:

Overview

  • Complete suite of 3V to 15V level shifters
  • High voltage edge detector
  • Integrated low offset VCOM buffer
  • MUX'd input 2-level pre-charge amplifier

The ADSY8401 provides fast, 3V to 15V level shifters for LCD panel timing signals. An integrated low offset analog buffer is capable of driving the high capacitive loads. A 2:1 MUX input, low offset buffer simplifies application of two level pre-charge signals. A high current buffer provides high slew rates for large capacitive loads.

The ADSY8401 is fabricated on ADI's fast, 26V XFHV process, providing fast input logic, high voltage level shifters and precision drive amplifiers on the same chip.

The ADSY8401 dissipates 720 mW nominal static power.

The ADSY8401 is offered in a 48-pin 7×7 mm LFCSP E-pad package and operates over the commercial temperature range of 0°C to +85°C.

ADSY8401
Level Shifters with VCOM Buffer
ADSY8401 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADSY8401 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed