Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR435

PRODUCTION

Ultralow Noise XFET® Voltage References with Current Sink and Source Capability

Viewing:

Part Details

  • Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.500 V output
  • No external capacitor required
  • Low temperature coefficient
    • A Grade: 10 ppm/°C maximum
    • B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range
    • ADR435: 7.0 V to 18 V
  • High output source and sink current: 30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C

ADR435-EP supports defense and aerospace applications (AQEC standard)

  • Download ADR431-EP/ADR434-EP/ADR435-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11602 DSCC Drawing Number
ADR435
Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR430-431-433-434-435 Pin Configuration ADR430-431-433-434-435 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Reference Designs

High Common-Mode Voltage Bidirectional Isolated Current Monitor
CN0240 Circuits from the lab

Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection

Features and Benefits

  • +/- 270 V common mode voltage
  • Creates isolated supply for digital control
  • 1% accuracy, bidirectional current monitor system
  • Galvanic isolation protects processor
Single-Ended-to-Differential ADC Driver
CN0180 Circuits from the lab

Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals

Features and Benefits

  • Industrial input voltage levels up to ±10V
  • Singled ended to differential interface to 18-bit SAR converter
  • Low power, total less than 22 mW
  • Single supply 5V rail
High Performance, 18-Bit ADC Front End
CN0261 Circuits from the lab

18-Bit, 250 kSPS Data Acquisition System Optimized for AC Performance

Features and Benefits

  • 18-Bit, 250kSPS PulSAR ADC
  • Low Noise Driver
  • Greater than 100dB SNR @ 1kHz Input
  • Greater than 118dB THD @ 1kHz Input
Simplified Receiver Subsystem for Magnitude and Phase Measurements
CN0374 Circuits from the lab

RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz

Features and Benefits

  • Precise Magnitude and Phase Measurements to 6GHz
  • Small PCB Footprint
CN0240
Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection
High Common-Mode Voltage Bidirectional Isolated Current Monitor
CN0180
Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals
Single-Ended-to-Differential ADC Driver
CN0261
18-Bit, 250 kSPS Data Acquisition System Optimized for AC Performance
High Performance, 18-Bit ADC Front End
CN0374
RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz
Simplified Receiver Subsystem for Magnitude and Phase Measurements

Latest Discussions

Recently Viewed