Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR130
PRODUCTIONPrecision Series Sub-Band Gap Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $1.08
Part Details
- Initial accuracy
- A Grade: ±0.70% (maximum)
- B Grade: ±0.35% (maximum)
- Maximum temperature coefficient
- A Grade: 50 ppm/°C
- B-Grade: 25 ppm/°C
- CLOAD = 0.1 μF to 1 μF
- Output current: +4 mA/−2 mA
- Low operating current: 80 µA (typical)
- Output noise: 6 µVp-p @ 1.0 V output
- Input range: 2.0 V to 18 V
- Temperature range: −40°C to +125°C
- Tiny, Pb-free TSOT-23 package
The ADR130 is the first family of tiny, micropower, low voltage, high precision voltage references in the industry. Featuring 0.35% initial accuracy and 25 ppm/°C of temperature drift in the tiny TSOT-23 package, the ADR130 voltage reference only requires 80 μA for typical operation. The ADR130 design includes a proprietary temperature drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.
Available in the industrial temperature range of −40°C to +125°C, the ADR130 is housed in a tiny TSOT-23 package.
For 0.5 V output, tie SET (Pin 5) to VOUT (Pin 4). For 1.0 V output, tie SET (Pin 5) to GND (Pin 2).
All Members of the ADR130 | ||||
Model | VOUT | Accuracy | Tempco | 1K Price |
ADR130A | 0.5/1.0V | ±3.5mV | 50ppm/°C | $0.97 |
ADR130B | 0.5/1.0V | ±1.75mV | 25ppm/°C | $1.60 |
APPLICATIONS
- Battery-powered instrumentation
- Portable medical equipment
- Communication infrastructure equipment
Documentation
Data Sheet 1
User Guide 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR130AUJZ-REEL7 | 6-Lead TSOT | ||
ADR130BUJZ-REEL7 | 6-Lead TSOT |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 7, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
ADR130AUJZ-REEL7 | PRODUCTION | |
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
ADR130AUJZ-REEL7 | PRODUCTION | |
ADR130BUJZ-REEL7 | PRODUCTION | |
May 27, 2009 - 06_0083 ADI Silicon Valley Second-Generation High Voltage Bipolar Process (HVBP2) Fab/Trim/Probe Transfer. |
||
ADR130AUJZ-REEL7 | PRODUCTION | |
ADR130BUJZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.