Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR06

PRODUCTION

Ultracompact, Precision 3.0 V Voltage Reference

Viewing:

Part Details

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    • 8-lead SOIC: 3 ppm/°C typical
    • 5-lead SC70: 9 ppm/°C maximum
    • 5-lead TSOT: 9 ppm/°C maximum
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p, 0.1 Hz to 10.0 Hz (ADR02)
  • Wide operating range
    • ADR01: 12.0 V to 36.0 V
    • ADR02: 7.0 V to 36.0 V
    • ADR03: 4.5 V to 36.0 V
    • ADR06: 5.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry-standard REF01/REF02/REF03
  • ADR01, ADR02, ADR03 and ADR06 SOIC (A grade) qualified for automotive applications
ADR06
Ultracompact, Precision 3.0 V Voltage Reference
ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Typical Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3450 PRODUCTION Micro-Power, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed