Overview

Features and Benefits

  • Continuous output current: 1.25A
  • 145 mΩ and 70 mΩ integrated FET
  • Input voltage range from 2.3V to 5.5 V
  • Output voltage from 0.6V to VIN
  • ±1.5% output accuracy
  • 1.2MHz fixed switching frequency
  • Synchronizable between 1.0MHz and 2MHz
  • Selectable PWM or PFM mode operation
  • Current mode architecture
  • Precision threshold enable input
  • Power-good flag
  • Voltage tracking input
  • Integrated soft start
  • Internal compensation
  • Start up with precharged output
  • See data sheet for additional features

Product Details

The ADP2119/ADP2120 are low quiescent current, synchronous, step-down DC-to -DC regulators in a compact 3mm x3mm LFCSP_WD package. Both Devices use current mode, constant frequency pulse-width modulation (PWM) control scheme for excellent stability and transient response. Under light load condition, they can be configured to operate in pulse frequency modulation (PFM) mode that reduces switching frequency to save power.

The ADP2119/ADP2120 can support input voltages from 2.3V to 5.5V. The output voltage can be adjusted from 0.6V to input voltage (VIN) for the adjustable version, while the fixed output version is available in preset output voltage options of 3.3V, 2.5V, 1.8V, 1.5V ,1.2V and 1.0V. The ADP2119/ADP2120 require minimal external parts and provide a high efficiency solution with their integrated power switches, synchronous rectifier, and internal compensation. Each IC draws less than 3 μA current from the input source when it is disabled. Other key features include under voltage lockout(UVLO), integrated soft start to limit inrush current at startup, overvoltage protection (OVP), over current protection (OCP) and thermal shutdown (TSD).

Applications

  • Point of load conversion
  • Communications and networking equipments
  • Industrial and instrumentation
  • Consumer electronics
  • Medical appliances

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Evaluation Kits (2)

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTspice

Models for the following parts are available in LTspice:

ADP2120-1
ADP2120-1.0
ADP2120-1.2
ADP2120-1.5
ADP2120-1.8
ADP2120-2
ADP2120-2.5
ADP2120-3
ADP2120-3.3
ADP2120-ADJ

Design Tools

ADIsimPower™ Voltage Regulator Design Tool

ADIsimPower is the fastest and most accurate Power Management design tool. ADI's Design Center lets you design your power circuits in three easy steps.

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Discussions

ADP2120 Discussions

ADP2120 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.