ADP130
ADP130
PRODUCTION350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $0.57
Viewing:
Overview
|
|
The ADP130 is a low quiescent current, low dropout linear regulator. It is designed to operate in dual-supply mode with an input voltage as low as 1.2 V to increase efficiency and provide up to 350 mA of output current. The low 17 mV dropout voltage at a 100 mA load improves efficiency and allows operation over a wider input voltage range.
A dual-supply power solution typically improves conversion efficiency over a single-supply solution because the higher VBIAS supply powers the part, and the lower VIN supply delivers current to the load. The power dissipated in the device is thereby reduced. The ADP130 is optimized for stable operation with small 1 μF ceramic output capacitors. The ADP130 delivers good transient performance with minimal board area.
The ADP130 is available in fixed output voltages ranging from : 0.80 V to 3.0 V.
The ADP130 has a typical internal soft start time of 200 μs. Short-circuit protection and thermal overload protection circuits prevent damage in adverse conditions. The ADP130 is available in a tiny 5-lead TSOT package for the smallest footprint solution to meet a variety of portable power applications.
Applications
Data Sheet, Rev. 0, 8/08
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 2
Frequently Asked Questions 1
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP130AUJZ-1.2-R7 | 5-Lead TSOT | ||
| ADP130AUJZ-1.5-R7 | 5-Lead TSOT | ||
| ADP130AUJZ-1.8-R7 | 5-Lead TSOT | ||
| ADP130AUJZ-2.5-R7 | 5-Lead TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 25, 2012 - 12_0141 ADP130 Data Sheet Correction |
||
| ADP130AUJZ-1.2-R7 | PRODUCTION | |
| ADP130AUJZ-1.5-R7 | PRODUCTION | |
| ADP130AUJZ-1.8-R7 | PRODUCTION | |
| ADP130AUJZ-2.5-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Linear Regulator Design Tool and Parametric Search
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open Tool