ADMV7415

RECOMMENDED FOR NEW DESIGNS

Low-Noise, Downconverter SiP, 71GHz to 86GHz

Viewing:

Overview

  • Conversion gain: 13dB
  • Noise figure: 6dB
  • Input IP3: 0dBm
  • Input IP2: 26dBm
  • Input P1dB: -9dBm
  • I/Q amplitude imbalance: 0.5dB
  • I/Q phase imbalance: 5°
  • Three-wire SPI control for power-up/power-down and bias adjust
  • Built-in temperature sensor
  • Surface-mount, 10mm × 10mm, LGA_CAV package
ADMV7415
Low-Noise, Downconverter SiP, 71GHz to 86GHz
ADMV7415 Simplified Application Diagram ADMV7415 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADMV7415 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed