ADMV4630

RECOMMENDED FOR NEW DESIGNS

Ku Band Upconverter with Integrated Fractional-N PLL and VCO

Viewing:

Overview

  • IF to Ku band upconverter with integrated PLL
  • RF output frequency range: 14.0 GHz to 14.5 GHz
  • Internal LO frequency range: 8.7 GHz to 10.7 GHz
  • Noise floor density: <−140 dBm/Hz
  • Matched 50 Ω single-ended RF output and IF input
  • On-chip power detector
  • On-chip ADC
  • Provides transmitter synthesizer lock detect
  • Programmable at 20 MHz via 4-wire SPI interface
  • Transmitter mute function
  • 40-lead, 6 mm × 6 mm LFCSP package
ADMV4630
Ku Band Upconverter with Integrated Fractional-N PLL and VCO
ADMV4630 Functional Block Diagram ADMV4630 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV4630

Evaluating the ADMV4630 14.0 GHz to 14.5 GHz, SATCOM, Ku-Band Upconverter

Features and Benefits

  • Fully featured evaluation board for the ADMV4630
  • On-board SDP-S connector for SPI control
  • Simplified power-up with on-board LDO regulators
  • 5 V operation
  • ACE software interface for SPI control

Product Details

The evaluation board incorporates the ADMV4630, low dropout (LDO) regulators, and the EVAL-SDP-CS1Z (SDP-S) controller board to allow simplified, efficient evaluation of the ADMV4630. The SDP-S controller board allows the configuration of the ADMV4630 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the EVAL-ADMV4630Z to be powered by a 5 V single supply.

The ADMV4630 is a Ku-band upconverter optimized for various satellite communication (SATCOM) user terminals operating in the 14.0 GHz to 14.5 GHz frequency range. The ADMV4630 upconverter comes in a compact, thermally enhanced, 6 mm × 6 mm, 40-lead frame chip scale package (LFCSP). The ADMV4630 operates over the −40°C to +85°C case temperature range.

For full details on the ADMV4630, see the ADMV4630 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADMV4630Z.

EVAL-ADMV4630
Evaluating the ADMV4630 14.0 GHz to 14.5 GHz, SATCOM, Ku-Band Upconverter
EVAL-ADMV4630 Evaluation Board EVAL-ADMV4630 Evaluation Board - Top View EVAL-ADMV4630 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed