ADM8614
ADM8614
RECOMMENDED FOR NEW DESIGNSUltralow Power Voltage Supervisor with Short and Long Watchdog Timer
- Part Models
- 1
- 1ku List Price
- Starting From $0.88
Viewing:
Overview
- Ultralow power consumption with ICC = 92 nA (typical)
- Continuous monitoring with no blank time
- Pretrimmed voltage monitoring threshold options
- 10 options from 2 V to 4.63 V for the ADM8611
- 20 options from 0.5 V to 1.9 V for the ADM8612/ADM8615
- 5 options from 2.32 V to 4.63 V for the ADM8613/ADM8614
- ±1.3% threshold accuracy over full temperature range
- Manual reset input (ADM8611/ADM8612/ADM8613/ADM8615)
- 200 ms (typical) reset timeout
- Low voltage input monitoring down to 0.5 V (ADM8612/ ADM8615)
- Watchdog timer (ADM8613/ADM8614/ADM8615)
- Watchdog function disable input (ADM8613/ADM8614 only)
- Watchdog timeout extension input (ADM8614 only)
- Active low, open-drain RESET output
- Power supply glitch immunity
- Available in a 1.46 mm × 0.96 mm WLCSP
- Operational temperature range: −40°C to +85°C
The ADM8611 / ADM8612 / ADM8613 / ADM8614 / ADM8615 are voltage supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. Apart from providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push-button through a manual reset input.
The ultralow power consumption of these devices makes them suitable for power efficiency sensitive systems, such as battery-powered portable devices and energy meters.
The features of each member of the device family are shown in Table 9 in the data sheet. Each device subdivides into submodels with differences in factory preset voltage monitoring threshold options. In the range of 2 V to 4.63 V, 10 options are available for the ADM8611. In the range of 2.32 V to 4.63 V, five options are available for both the ADM8613 and ADM8614. A separate supply input allows the ADM8612 and ADM8615 to monitor 20 different low voltage levels from 0.5 V to 1.9 V. Not all device options are available as standard models.
The ADM8611, ADM8612, ADM8613, and ADM8615 can reset on demand through the manual reset input. The watchdog function on the ADM8613, ADM8614, and ADM8615 monitors the heartbeat of the microprocessor through the WDI pin. The ADM8613 and ADM8614 have a watchdog disable input, which allows the user to disable the watchdog function, if required. The ADM8614 also has a watchdog timeout extension input, allowing the watchdog timeout to be extended from 1.6 sec to 100 sec.
The ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 are available in a 6-ball, 1.46 mm × 0.96 mm WLCSP. These devices are specified over the temperature range of −40°C to +85°C.
APPLICATIONS
- Portable/battery-operated equipment
- Microprocessor systems
- Energy metering
- Energy harvesting
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM8614Y263ACBZ-R7 | 6-Ball WLCSP (0.96mm x 1.46mm) |
This is the most up-to-date revision of the Data Sheet.