ADM696

LAST TIME BUY

Microprocessor Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

Viewing:

Overview

  • Superior Upgrade for MAX696/MAX697
  • Specified Over Temperature
  • Adjustable Low Line Voltage Monitor
  • Power OK/Reset Time Delay
  • Reset Assertion Down to 1 V VCC
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
  • 600 nA Standby Current
  • Low Switch On Resistance
  • 1.5 Ω Normal, 20 Ω in Backup
  • Automatic Battery Backup Switching (ADM696)
  • Fast On-Board Gating of Chip Enable Signals (ADM697)
  • Voltage Monitor for Power Fail or Low Battery Warning
ADM696
Microprocessor Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current
ADM696 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM8696 LAST TIME BUY Microprocessor Supervisory Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed