Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5530

LAST TIME BUY

DC to 1000 MHz IF Gain Block

Viewing:

Overview

  • Fixed gain of 16.5 dB
  • Operation up to 1000 MHz
  • 37 dBm Output Third-Order Intercept (OIP3)
  • 3 dB noise figure
  • Input/output internally matched to 50 Ω
  • Stable temperature and power supply
  • 3 V or 5 V power supply
  • 110 mA power supply current

The ADL5530 is a broadband, fixed-gain, linear amplifier that operates at frequencies up to 1000 MHz. The device can be used in a wide variety of wired and wireless devices, including cellular, broadband, CATV, and LMDS/MMDS applications.

The ADL5530 provides a gain of 16.5 dB, which is stable over frequency, temperature, power supply, and from device to device. It achieves an OIP3 of 37 dBm with an output compression point of 21.8 dB and a noise figure of 3 dB.

This amplifier is single-ended and internally matched to 50 Ω with an input return loss of 11 dB. Only input/output ac-coupling capacitors, a power supply decoupling capacitor, and an external inductor are required for operation.

The ADL5530 operates with supply voltages of 3 V or 5 V with a supply current of 110 mA.

The ADL5530 is fabricated on a GaAs pHEMPT process. The device is packaged in a 3 mm × 2 mm LFCSP that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +85°C. A fully populated evaluation board is also available.

Applications

  • VCO buffers
  • General purpose Tx/Rx amplification

ADL5530
DC to 1000 MHz IF Gain Block
ADL5530 Functional Block Diagram ADL5530 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
AD-FREQCVT1-EBZ

TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz

Product Details

The AD-FREQCVT1-EBZ is an add on board for the FMCOMMS3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the analog wiki site.

The purpose of the AD-FREQCVT1-EBZ is frequency up or down conversion to allow the AD9361 to operate down to 1MHz.

EVAL-ADL5530

ADL5530 Evaluation Board

Product Details

ADL5530-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled J5VPOS and J6GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled IN1. The RF output is available at the SMA connector labeled OUT1.

AD-FREQCVT1-EBZ
TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz
AD-FREQCVTI-EBZ Board AD-FREQCVTI-EBZ Block Diagram
EVAL-ADL5530
ADL5530 Evaluation Board

Latest Discussions

Recently Viewed