ADIS16220

Obsolete

Programmable Digital Vibration Sensor

Viewing:

Overview

ADIS16220
Programmable Digital Vibration Sensor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Technical Articles 1

Evaluation Design File 1

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
ADISUSB

ADISUSB Evaluation System

Features and Benefits

  • PC-USB Evaluation System for Inertial Measurement Units PC Evaluation Software
    - Demonstration mode
    - Register mode
    - Data-Aquisition mode
  • Windows XP, Vista, 7 compatible (32-bit only)
    - 2,000 register reads per second (16-bit registers)
  • Kit includes:
    - ADISUSB circuit board
    - A-to-B USB Cable
    - 1mm, 12-pin ribbon connector

Product Details

The ADISUSB is not longer available for sale. The EVAL-ADIS2 provides a more advanced version of this function, but with some difference in product coverage.


The ADISUSB system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the ADISUSB are compatible with the 32-bit versions of Windows XP, Vista and 7. The ADISUSB circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

eval board
ADIS16220/PCB

ADIS16220/PCB Daughter Board

Product Details

The ADIS16220/PCB is a "breakout board" that provides (1) ADIS16220CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16220CCCZis a fully-calibrated, digital MEMS vibration sensor, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16220CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

ADISUSB
ADISUSB Evaluation System
ADIS16220/PCB
ADIS16220/PCB Daughter Board

Latest Discussions

Recently Viewed