ADIS16130

PRE-RELEASE

Digital Output, High-Precision Angular Rate Sensor

Viewing:

Overview

  • Low noise density, 0.0125°/sec/√Hz
  • Industry-standard serial peripheral interface (SPI)
  • 24-bit digital resolution
  • Dynamic range: ±250°/sec
  • Z-axis, yaw rate response
  • Bandwidth, adjustable: 300 Hz
  • Turn-on time: 35 ms
  • Digital self-test
  • High vibration rejection
  • High shock survivability
  • Embedded temperature sensor output
  • Precision voltage reference output

The ADIS16130 is a low noise, digital output angular rate sensor (gyroscope) that provides an output response over the complete dynamic range of ±250o/sec.

Its industry-standard serial interface and register structure provide a simple interface that is supported by most MCU, DSP, and FPGA platforms.

By implementing a unique design, the device provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. In addition, the surface-micro-machining technology used to manufacture the device is the same high volume BiMOS process used by Analog Devices, Inc., for its high reliability automotive sensor products.

Features include a temperature output that provides critical information for system-level calibrations and a digital self-test feature that exercises the mechanical structure of the sensor and enables system-level diagnostics.

The package configuration is a 36 mm × 44 mm × 16 mm module with a standard 24-lead connector interface.

Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Platform stabilization
  • Navigation
  • Data Sheet, Rev. A, 4/08

    ADIS16130
    Digital Output, High-Precision Angular Rate Sensor
    ADIS16130-fbl
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Latest Discussions

    Recently Viewed