ADH835S

RECOMMENDED FOR NEW DESIGNS

Aerospace, SiGe, BiCMOS, MMIC, PLL+VCO, 33 MHz to 4100 MHz

Viewing:

Overview

  • Wide band: 33 MHz – 4100 MHz
  • Maximum Phase Detector Rate: 100 MHz
  • PLL FOM:
    • -230 dBc/Hz in Integer Mode
    • -227 dBc/Hz in Fractional Mode
  • < 160 fs integrated RMS Jitter (1 kHz to 100 MHz)
  • Figure of Merit (FOM): -226 dBc/Hz
  • low noise floor: -165 dBc/Hz
  • 2 Differential RF or 4 Single-Ended Outputs
  • External LO Input
  • 32-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH835S
Aerospace, SiGe, BiCMOS, MMIC, PLL+VCO, 33 MHz to 4100 MHz
HMC8157G32 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH835S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed