ADH439S

RECOMMENDED FOR NEW DESIGNS

Aerospace, HBT, Digital Phase – Frequency Detector, 10 MHz – 1300 MHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise Floor: -153 dBc/Hz @ 10 kHz offset @ 100 MHz Input up to 1300 MHz Fin.
  • Differential Input/Single Ended Output
  • Open Collector Output Buffer Amplifiers
  • 16-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH439S
Aerospace, HBT, Digital Phase – Frequency Detector, 10 MHz – 1300 MHz
HMC4219G16 SID
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH439S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed