ADG1204
PRODUCTIONLow Capacitance, Low Charge Injection, ±15 V/+12 V, 4:1 iCMOS Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $3.17
Overview
- 1.5 pF off source capacitance
- <1 pC charge injection
- 33 V supply range
- 120 Ω on resistance
- Fully specified at ±15 V, +12 V
- No VL supply required
- 3 V logic-compatible inputs
- Rail-to-rail operation
- 14-lead TSSOP and 12-lead LFCSP
- Typical power consumption < 0.03 μW
The ADG1204 is a complementary metal-oxide semiconductor (CMOS) analog multiplexer, comprising four single channels designed on an iCMOS (industrial CMOS) process. iCMOS® is a modular manufacturing process that combines high voltage CMOS and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage devices has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The ultralow capacitance and charge injection of this multiplexer makes it an ideal solution for data acquisition and sample-andhold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth makes the device suitable for video signal switching. iCMOS construction ensures ultralow power dissipation, making the device ideally suited for portable and battery-powered instruments.
The ADG1204 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines: A0, A1, and EN. Logic 0 on the EN pin disables the device. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action.
Product Highlights
- 1. 1.5 pF off capacitance (±15 V supply).
- <1 pC charge injection.
- 3 V logic-compatible digital inputs: VIH = 2.0 V, VIL = 0.8 V.
- No VL logic power supply required.
- Ultralow power dissipation: <0.03 μW.
- 14-lead TSSOP and 12-lead, 3 mm × 3 mm LFCSP packages.
Applications
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Audio signal routing
- Video signal routing
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
Informational 1
Circuit Note 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1204YCPZ-500RL7 | 12-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
| ADG1204YCPZ-REEL7 | 12-Lead LFCSP (3mm x 3mm x 0.75mm) | ||
| ADG1204YRUZ | 14-Lead TSSOP | ||
| ADG1204YRUZ-REEL | 14-Lead TSSOP | ||
| ADG1204YRUZ-REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG1204YCPZ-500RL7 | PRODUCTION | |
| ADG1204YCPZ-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADG1204YCPZ-500RL7 | PRODUCTION | |
| ADG1204YCPZ-REEL7 | PRODUCTION | |
| ADG1204YRUZ | PRODUCTION | |
| ADG1204YRUZ-REEL | PRODUCTION | |
| ADG1204YRUZ-REEL7 | PRODUCTION | |
|
Oct 26, 2009 - 09_0202 Inclusion of Banding Tape for LFCSP REEL7 parts. |
||
| ADG1204YCPZ-500RL7 | PRODUCTION | |
|
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
| ADG1204YCPZ-500RL7 | PRODUCTION | |
| ADG1204YCPZ-REEL7 | PRODUCTION | |
| ADG1204YRUZ | PRODUCTION | |
| ADG1204YRUZ-REEL | PRODUCTION | |
| ADG1204YRUZ-REEL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG1204YRUZ | PRODUCTION | |
| ADG1204YRUZ-REEL | PRODUCTION | |
| ADG1204YRUZ-REEL7 | PRODUCTION | |
|
Jun 22, 2010 - 09_0217 Addition of Jiangsu Changjiang Electronics Technology (JCET) as an alternate Assembly source for 10L MSOP and 14L TSSOP,and Advanced Semiconductor Engineering (ASE) for 10L MSOP and 14L SOICN package. |
||
| ADG1204YRUZ | PRODUCTION | |
| ADG1204YRUZ-REEL | PRODUCTION | |
| ADG1204YRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG5204 | RECOMMENDED FOR NEW DESIGNS | High Voltage, Latch-up Proof, 4-Channel Multiplexer |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1204
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.