ADE9153B
NOT RECOMMENDED FOR NEW DESIGNSEnergy Metering IC with Sensor Monitoring and Self-Calibration
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- mSure sensor monitoring
- Noninvasive, real-time, direct, precision measurement of the input signal path
- Detects changes in meter accuracy and amount of drift over the life of the meter
- Identifies sensor malfunction
- Enables advanced tamper detection methods
- Companion MCU firmware to facilitate diagnostic data reporting
- Supported for shunts on the phase line and CTs on the neutral line
- mSure self-calibration
- Self-calibration based on a direct measurement of the full signal path
- Calibration procedure not requiring a reference meter
- 3 high performance ADCs
- 86 dB SNR
- High gain current channel: ±26.04 mV peak, 18.4 mV rms input at highest gain setting
- Advanced metrology feature set
- Watt, VAR, VA, Wh, VARh, and VAh
- Supports active energy standards: IEC 62053-21; IEC 62053-22; EN50470-3; OIML R46; and ANSI C12.20
- Supports reactive energy standards: IEC 62053-23 and IEC 62053-24
- Current and voltage rms measurement
- Operating temperature, industrial range: −40°C to +85°C
- Integrated temperature sensor with a 12-bit successive approximation register (SAR) ADC
The ADE9153B1 is a highly accurate, single-phase, energy metering IC with sensor monitoring and self-calibration. Sensor monitoring with mSure® technology allows meter health monitoring and advanced tamper detection. The monitoring feature allows the user to check the overall accuracy of the sensor and signal path to identify accuracy drifts that occur over time on the current and voltage channels, independently. Similarly, mSure offers advanced tamper detection with the ability to detect unusual changes on the sensors. mSure runs in parallel to the metering measurements, allowing uninterrupted and unaffected metrology in the ADE9153B. Self-calibration with mSure enables a meter to automatically calibrate the current and voltage channels without accurate reference meters or accurate sources when a shunt resistor is used as the current sensor. The self-calibration feature supports Class 1 and Class 2 meters.
The ADE9153B includes three high performance analog-to-digital converters (ADCs), providing an 88 dB signal-to-noise ratio (SNR). The ADE9153B offers accurate measurement of line voltage and current, and calculates active, fundamental reactive, and apparent energy, as well as rms. A wide range of power quality information is included, such as dip and swell detection. Current Channel A is ideal for shunts and has a flexible gain stage providing full-scale input ranges from 62.5 mV peak down to 26.04 mV peak. Current Channel B has gain stages of 1×, 2×, and 4× for use with current transformers (CTs). A high speed, 10 MHz, serial peripheral interface (SPI) port allows access to the ADE9153B registers.
1 Protected by U.S. Patents 8,350,558; 8,010,304; WO2013038176 A3; 0113507 A1; 0253102 A1; 0354266 A1; and 0154029 A1.
Documentation
Data Sheet 1
Technical Articles 3
Request an NDA
A short-form datasheet for this product is available for download from this page. ADI is also looking to partner with leading utilities and meter manufactures to deliver the full value of the mSure technology. For more information, please contact your local Analog Devices sales team or fill out the information request form at analog.com/msure.
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE9153BACPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADE9153BACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 1, 2024 - 24_0009 Qualification of alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| ADE9153BACPZ | ||
| ADE9153BACPZ-RL | ||
|
Sep 27, 2021 - 21_0176 ADE9153 Firmware/Test Program Change |
||
| ADE9153BACPZ | ||
| ADE9153BACPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE9153A | RECOMMENDED FOR NEW DESIGNS | Energy Metering IC with Autocalibration |