ADD8709

Obsolete

18-Channel Gamma Buffer with Regulator

Viewing:

Overview

  • Integrated Voltage Regulator
  • Upper/lower Buffers Swing to VDD/GND
  • Single-supply Operation: 7.5 V to 16.5 V
  • Continuous Current Drive: 15 mA
  • High Peak Output Current: 150 mA
  • Low Offset Voltage: 15 mV Max
  • Output Voltage Stable under Transient Load Conditions
ADD8709
18-Channel Gamma Buffer with Regulator
324439184ADD8709-L ADD8709-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed