ADD8708

Obsolete

18 - Channel Gamma Buffer with Regulator

Viewing:

Overview

  • 18 Precision Gamma Reference Outputs
  • Mask-programmable Gamma Resistors:
    0.2% Resolution and 0.1% Accuracy
  • Mask-programmable Voltage Regulator:
    0.4% Accuracy
  • Upper 9 Buffers Swing to VDD
  • Lower 9 Buffers Swing to GND
  • Single-supply Operation: 7.5 V to 16.5 V
  • Gamma Current Drive: 15 mA per Channel
  • Peak Output Current: 150 mA
  • Output Voltage Stable under Load Conditions
  • Pin-to-pin Compatible with ADD8709
  • 48-lead, Pb-free LQFP and LFCSP
ADD8708
18 - Channel Gamma Buffer with Regulator
564952665ADD8708-fbl 49869514840925ADD8708-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8708 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed