ADD8502

Obsolete

Integrated, High-Accuracy Programmable Grayscale Generator for TFT LCD Panels

Viewing:

Overview

  • Single Supply Operation
    Output Swings Rail-to-Rail
    Input Voltage Range Extends Below Ground
    Single Supply Capability from 3V to 36V
  • High Load Drive
    Capacitive Load Driver of 500 pF, G=+1
    Output Current of 15mA, 0.5V from Supplies
  • Excellent ac Performance on 2.6mA/Amplifier
    -3dB Bandwidth of 16MHz, G=+1
    350 ns Settling Time to 0.01% (2V Step)
    Slew Rate of 22V/µs
  • Good dc Performance
    800 µV Max Input Offset Voltage
    2µV/°C Offset Voltage Drift
    25 pA Max Input Bias Current
  • Low Distortion
    -108dBc Worst Harmonic @ 20kHz
  • Low Noise
    16nV/vHz @ 10kHz
  • No Phase Inversion with Inputs to the
    Supply Rails
ADD8502
Integrated, High-Accuracy Programmable Grayscale Generator for TFT LCD Panels
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed