ADcmXL3021
PRODUCTIONWide Bandwidth, Low Noise, Triaxial Vibration Sensor
- Part Models
- 1
- 1ku List Price
- Starting From $235.16
Overview
- Triaxial, digital output MEMS vibration sensing module
- ±50 g measurement range
- Ultralow output noise density, 26 μg/√Hz (MTC mode)
- Wide bandwidth: dc to 10 kHz within 3 dB flatness (RTS mode)
- Embedded fast data sampling: 220 kSPS per axis
- 6 digital FIR filters, 32 taps (coefficients), default options:
- High-pass filter cutoff frequencies: 1 kHz, 5 kHz, 10 kHz
- Low-pass filter cutoff frequencies: 1 kHz, 5 kHz, 10 kHz
- User configurable digital filter option (32 coefficients)
- Spectral analysis through internal FFT
- Extended record length: 2048 bins per axis with user configurable bin sizes from 0.42 Hz to 53.7 Hz
- Manual or timer-based (automatic) triggering
- Windowing options: rectangular, Hanning, flat top
- FFT record averaging, configurable up to 255 records
- Spectral defined alarm monitoring, 6 alarms per axis
- Time domain capture with statistical metrics
- Extended record length: 4096 samples per axis
- Mean, standard deviation, peak, crest factor, skewness, and kurtosis
- Configurable alarm monitoring
- Real-time data streaming:
- 220 kSPS on each axis by default
- User programmable sample rates
- Burst mode communication with CRC-16 error checking
- Storage: 10 data records for each axis
- On demand self test with status flags
- Sleep mode with external and timer driven wakeup
- Digital temperature and power supply measurements
- SPI-compatible serial interface
- Identification registers: factory preprogrammed serial number, device ID, user programmable ID
- Single-supply operation: 3.0 V to 3.6 V
- Operating temperature range: −40°C to +105°C
- Automatic shutdown at 125°C (junction temperature)
- 23.7 mm × 27.0 mm × 12.4 mm aluminum package
- 36 mm flexible, 14-pin connector interface
- Mass: 13 g
The ADcmXL3021 is a complete vibration sensing system that combines high performance vibration sensing (using micro-electromechanical systems (MEMS) accelerometers) with a variety of signal processing functions to simplify the development of smart sensor nodes in condition-based monitoring (CBM) systems. The typical ultralow noise density (26 μg/√Hz) in the MEMS accelerometers supports excellent resolution. The wide bandwidth (dc to 10 kHz within 3 dB flatness) enables tracking of key vibration signatures on many machine platforms.
The signal processing includes high speed data sampling (220 kSPS), 4096 time sample record lengths, filtering, windowing, fast Fourier transform (FFT), user configurable spectral or time statistic alarms, and error flags. The serial peripheral interface (SPI) provides access to a register structure that contains the vibration data and a wide range of user configurable functions.
The ADcmXL3021 is available in a 23.7 mm × 27.0 mm × 12.4 mm aluminum package with four mounting flanges to support installation with standard machine screws. This package provides consistent mechanical coupling to the core sensors over a broad frequency range. The electrical interface is through a 14-pin connector on a 36 mm flexible cable, which enables a wide range of location and orientation options for system mating connectors.
The ADcmXL3021 requires only a single, 3.3 V power supply and supports an operating temperature range of −40°C to +105°C.
Applications
- Vibration analysis
- CBM systems
- Machine health
- Instrumentation and diagnostics
- Safety shutoff sensing
Documentation
Data Sheet 1
Technical Articles 7
Video 2
Solutions Bulletin & Brochure 1
Analog Dialogue 1
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADCMXL3021BMLZ | 14-lead Module with integrated flex connector (27 mm x 23.7 mm x 12.4 mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 30, 2020 - 20_0212 ADCMXL1021 / ADCMXL3021 Product Enhancement |
||
| ADCMXL3021BMLZ | ||
This is the most up-to-date revision of the Data Sheet.