Overview
Features and Benefits
- High RF output: 76.8 dBmV total composite power or 67 dBmV virtual level
- High gain of 24.5 dB at 1218 MHz
- Very low distortion
- CTB and CSO: ≤−82 dBc typical
- XMOD = −74 dBc typical
- CIN = 62 dB typical
- Low noise figure: 3 dB at 45 MHz, 4 dB at 1218 MHz
- Unconditionally stable
- Transient and surge protection
- VCC range from 24 V to 34 V
- Configurable current from 400 mA to 550 mA maximum
- Industry-standard, 8-pin SOT115J module package
- See data sheet for SOT115 package outline drawing
Product Details
The ADCA3990 is a power doubler hybrid module packaged in the industry-standard SOT115J. The device achieves extremely high RF output, up to 76.8 dBmV composite power or 67 dBmV virtual level, by using advanced circuit design techniques, such as gallium arsenide (GaAs) pseudomorphic high electron mobility transistor (pHEMT) die and gallium nitride (GaN) HEMT die. The dc current and supply voltage can be adjusted externally for optimum distortion performance vs. power consumption over a range of output levels.
Applications
- 45 MHz to 1218 MHz community access television (CATV) infrastructure amplifier systems
- Remote PHY (physical layer) and fiber deep nodes
- DOCSIS® 3.1 compliant
Product Categories
Markets and Technologies
Comparable Parts Click to see all in Parametric Search
Part#
|
Vs (typ)
|
Freq Response RF (min)
|
Freq Response RF (max)
|
Is (typ)
|
RF Primary Function
|
---|---|---|---|---|---|
34
|
45M
|
1.218G
|
535m
|
CATV GaN Power Doubler
|
Product Lifecycle
Recommended for New Designs
This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.
Documentation
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Support & Discussions
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.