ADAR3003

RECOMMENDED FOR NEW DESIGNS

27GHz to 31GHz, 1-Beam & 4-Element, Dual Polarized, Transmit Ka Band Beamformer

Viewing:

Overview

  • 27GHz to 31GHz RF range
  • Programmable amplifier bias
    • Power consumption range (quiescent): 571mW to 805mW
    • Gain range: 20.8dB to 23.3dB at 29.2GHz
    • Output P1dB range: 13.1dBm to 11.8dB at 29.2GHz
  • Power consumption at OP1dB: 1.01W (nominal bias)
  • Specifications at 29.2GHz and nominal bias
    • RMS gain error over DSA 0 to DSA Code 31: 0.98dB
    • RMS phase error over PSU Code 0 to PSU Code 63: 4.7°
    • Maximum path gain: 22.7dB
    • OIP3: 20.2dBm
    • OP1dB: 12.1dBm
    • Output PSAT: 14.5dBm
    • Output NSD: −127.8dBm/Hz
    • Noise figure: 22.7dB
  • Isolation (element to element): < −30.7dB
  • 0° to 360° phase adjustment range
  • 5.625 phase resolution
  • ≥31.5dB gain adjustment range
  • ≤0.5dB gain resolution
  • User-programmable sequencer for beamstate selection
  • Memory for 128 prestored beamstates
    • 64 beamstates per beam polarization
  • FIFO memory for 32 beamstates
    • 16 beamstates per beam polarization
  • Variable SPI length for flexible and efficient beam commands
    • Update, reset, and mute from 1 beam up to 16 beams
  • Integrated 8-bit ADC for temperature sensor and RF detectors
  • 3-wire or 4-wire SPI
  • Package: 128-ball 5mm × 5mm WLCSP
ADAR3003
27GHz to 31GHz, 1-Beam & 4-Element, Dual Polarized, Transmit Ka Band Beamformer
ADAR3003 Functional Block Diagram ADAR3003 Chip
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed