ADA4856-3

PRODUCTION

Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier

Viewing:

Overview

  • Voltage feedback architecture
  • High speed amplifier
    -3 dB bandwidth: 225 MHz
    0.1 dB flatness at 2 V p-p: 74 MHz
    Slew rate: 800 V/µs
    Settling time to 0.1% with 2 V step: 5 ns
  • High input common-mode voltage range
    -VS − 0.2 V to +VS − 1 V
  • Rail-to-rail output swing: 0.1 V to 4.9 V
  • Supply range: 3 V to 5.5 V
  • Differential gain error: 0.01%
  • Differential phase error: 0.01°
  • Low power
    7.8 mA/amplifier typical supply current
    Power-down feature
  • Available in 16-lead LFCSP
ADA4856-3
Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-ADA4856-3

ADA4856-3 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4856-3. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4856-3
ADA4856-3 Evaluation Board

Latest Discussions

No discussions on ADA4856-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed