ADA4077-2S

RECOMMENDED FOR NEW DESIGNS

Aerospace Dual Low Offset and Drift, High Precision Operational Amplifiers

Viewing:

Overview

  • Low offset voltage
  • Low input bias current:
    <1.0 nA maximum at TA = 25°C
  • Low voltage noise density:
    6.9 nV/√Hz at f = 10KHz, TA = 25°C
  • CMRR, PSRR, and Avo
    >120 dB minimum
  • Low offset voltage drift
  • Low supply current: 400 μA per amplifier typ
  • Wide gain bandwidth product:
    3.4 MHz at ±5 V
  • Dual supply operation: ±2.5 V to ±15 V
  • Unity-gain stable
  • No phase reversal
ADA4077-2S

Aerospace Dual Low Offset and Drift, High Precision Operational Amplifiers

ADA4077-2S_F-10-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4077
  • ADA4077-1
  • ADA4077-2
  • ADA4077-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Precision ADC Driver Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADA4077-2S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed