AD9980

Obsolete

High Performance 8-bit Display Interface

Viewing:

Overview

  • 95 MSPS maximum conversion rate
  • 9% or less p-p PLL clock jitter at 95 MSPS
  • Automated offset adjustment
  • 2:1 input mux
  • Power-down via dedicated pin or serial register
  • 4:4:4, 4:2:2, and DDR output format modes
  • Variable output drive strength
  • Odd/even vield detection
  • External clock input
  • Regenerated Hsync output
  • Programmable output high impedance control
  • Hsyncs per Vsyncs counter

The AD9980 is a complete, 8-bit, 95 MSPS, monolithic analog interface optimized for capturing YPbPr video and RGB graphics signals. Its 95 MSPS encode rate capability and full-power analog bandwidth of 200 MHz supports all HDTV video modes and graphics resolutions up to XGA (1024 × 768 at 85 Hz).

The AD9980 includes a 95 MHz triple ADC with an internal reference, a PLL, programmable gain, offset, and clamp controls. The user provides only 3.3 V and 1.8 V power supplies and an analog input. Three-state CMOS outputs may be powered from 1.8 V to 3.3 V.

The AD9980’s on-chip PLL generates a sample clock from the tri-level sync (for YPbPr video) or the horizontal sync (for RGB graphics). Sample clock output frequencies range from 10 MHz to 95 MHz. PLL clock jitter is 9% or less p-p typical at 95 MSPS.

With internal Coast generation, the PLL maintains its output frequency in the absence of sync input. A 32-step sampling clock phase adjustment is provided. Output data, sync, and clock phase relationships are maintained.

The auto-offset feature can be enabled to automatically restore the signal reference levels and to automatically calibrate out any offset differences between the three channels. The AD9980 also offers full sync processing for composite sync and sync-on-green applications. A clamp signal is generated internally or may be provided by the user through the CLAMP input pin.

Fabricated in an advanced CMOS process, the AD9980 is provided in a space-saving, 80-pin, Pb-free, LQFP surface mount plastic package. It is specified over the 0°C to +70°C temperature range.

APPLICATIONS

  • Advanced TVs
  • Plasma display panels
  • LCD TV
  • HDTV
  • RGB graphics processing
  • LCD monitors and projectors
  • Scan converters

AD9980
High Performance 8-bit Display Interface
AD9980 Functional Block Diagram AD9980 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9980

AD9980 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9980.

EVAL-AD9980
AD9980 Evaluation Board

Latest Discussions

Recently Viewed