AD9912
RECOMMENDED FOR NEW DESIGNS1 GSPS Direct Digital Synthesizer with 14-Bit DAC
- Part Models
- 2
- 1ku List Price
- Starting From $57.34
Overview
- 1 GSPS internal clock speed (up to 400 MHz output directly)
- Integrated 1 GSPS 14-bit DAC
- 48-bit frequency tuning word with 4 μHz resolution
- Differential HSTL comparator
- Flexible system clock input accepts either crystal or external reference clock
- On-chip low noise PLL REFCLK multiplier
- 2 SpurKiller channels
- Low jitter clock doubler for frequencies up to 750 MHz
- Single-ended CMOS comparator; frequencies of <150 MHz
- Programmable output divider for CMOS output
- Serial I/O control
- Excellent dynamic performance
- Software controlled power-down
- Available in two 64-lead LFCSP packages
- Residual phase noise @ 250 MHz
- 10 Hz offset: −113 dBc/Hz
- 1 kHz offset: −133 dBc/Hz
- 100 kHz offset: −153 dBc/Hz
- 40 MHz offset: −161 dBc/Hz
The AD9912 is a direct digital synthesizer (DDS) that features an integrated 14-bit digital-to-analog converter (DAC). The AD9912 features a 48-bit frequency tuning word (FTW) that can synthesize frequencies in step sizes no larger than 4 μHz. Absolute frequency accuracy can be achieved by adjusting the DAC system clock.
The AD9912 also features an integrated system clock phase-locked loop (PLL) that allows for system clock inputs as low as 25 MHz.
The AD9912 operates over an industrial temperature range, spanning −40°C to +85°C.
APPLICATIONS
- Agile LO frequency synthesis
- Low jitter, fine tune clock generation
- Test and measurement equipment
- Wireless base stations and controllers
- Secure communications
- Fast frequency hopping
Documentation
Data Sheet 1
User Guide 1
Application Note 22
Technical Articles 21
Product Highlight 1
Frequently Asked Question 1
Product Highlight 1
Circuit Note 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9912ABCPZ | 64-Lead LFCSP (9 mm x 9 mm x 0.75 mm w/EP) | ||
| AD9912ABCPZ-REEL7 | 64-Lead LFCSP (9 mm x 9 mm x 0.75 mm w/EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9912ABCPZ | PRODUCTION | |
| AD9912ABCPZ-REEL7 | PRODUCTION | |
|
Feb 10, 2014 - 13_0042 AD9912A die revision |
||
| AD9912ABCPZ | PRODUCTION | |
| AD9912ABCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimDDS (Direct Digital Synthesis)
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
Open Tool