AD9879

Obsolete

Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)

Viewing:

Overview

  • Low Cost 3.3 V MxFE® for DOCSIS, EURO-DOCSIS, DVB, DAVIC Compliant Set Top Box & Cable Modem Applications
  • 232 MHz Quadrature Digital Upconverter
  • 12-Bit Direct IF DAC (TxDAC+®)
  • Up to 65 MHz Carrier Frequency DDS
  • Programmable Sampling Clock Rates
  • 16x Upsampling Interpolation LPF
  • Single Tone Frequency Synthesis
  • Analog Tx Output Level Adjust
  • Direct Cable Amp Interface
  • See data sheet for additional features
AD9879
Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)
AD9879 Functional Block Diagram AD9879 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9879
AD9879 Evaluation Board

Latest Discussions

Recently Viewed