AD9775
NOT RECOMMENDED FOR NEW DESIGNS14-Bit, 160 MSPS, 2×/4×/8× Interpolating Dual TxDAC+® D/A Converter
- Part Models
- 2
- 1ku List Price
- Starting From $57.58
Overview
- 14-bit resolution, 160 MSPS/400 MSPS input/output data rate
- Selectable 2×/4×/8× interpolating filter
- Programmable channel gain and offset adjustment
- fS/4, fS/8 digital quadrature modulation capability
- Direct IF transmission mode for 70 MHz + IFs
- Fully compatible SPI® port
- Excellent ac performance
SFDR: −71 dBc @ 2 MHz to 35 MHz W-CDMA
ACPR: −71 dB @ IF = 19.2 MHz - Internal PLL clock multiplier
- See data sheet for additional features
The AD9775 is the 14-bit member of the AD977x pin-compatible, high performance, programmable 2×/4×/8× interpolating TxDAC+ family. The AD977x family features a serial port interface (SPI) that provides a high level of programmability, thus allowing for enhanced system-level options. These options include selectable 2×/4×/8× interpolation filters; fS/2, fS/4, or fS/8 digital quadrature modulation with image rejection; a direct IF mode; programmable channel gain and offset control; programmable internal clock divider; straight binary or twos complement data interface; and a single-port or dual-port data interface.
The selectable 2×/4×/8× interpolation filters simplify the requirements of the reconstruction filters while simultaneously enhancing the pass-band noise/distortion performance of TxDAC+ devices. The independent channel gain and offset adjust registers allow the user to calibrate LO feedthrough and sideband suppression errors associated with analog quadrature modulators. The 6 dB of gain adjustment range can also be used to control the output power level of each DAC.
The AD9775 can perform fS/2, fS/4, and fS/8 digital modulation and image rejection when combined with an analog quadrature modulator. In this mode, the AD9775 accepts I and Q complex data (representing a single or multicarrier waveform), generates a quadrature modulated IF signal along with its orthogonal representation via its dual DACs, and presents these two reconstructed orthogonal IF carriers to an analog quadrature modulator to complete the image rejection upconversion process. Another digital modulation mode (that is, the direct IF mode) allows the original baseband signal representation to be frequency translated such that pairs of images fall at multiples of one-half the DAC update rate.
The AD977x family includes a flexible clock interface that accepts differential or single-ended sine wave or digital logic inputs. An internal PLL clock multiplier is included and generates the necessary on-chip high frequency clocks. It can also be disabled to allow the use of a higher performance external clock source. An internal programmable divider simplifies clock generation in the converter when using an external clock source. A flexible data input interface allows for straight binary or twos complement formats and supports single-port interleaved or dual-port data.
Dual high performance DAC outputs provide a differential current output programmable over a 2 mA to 20 mA range.
The AD9775 is manufactured on an advanced 0.35 micron CMOS process, operates from a single supply of 3.1 V to 3.5 V, and consumes 1.2 W of power.
Targeted at wide dynamic range, multicarrier and multistandard systems, the superb baseband performance of the AD9775 is ideal for wideband CDMA, multicarrier CDMA, multicarrier TDMA, multicarrier GSM, and high performance systems employing high order QAM modulation schemes. The image rejection feature simplifies and can help reduce the number of signal band filters needed in a transmit signal chain. The direct IF mode helps to eliminate a costly mixer stage for a variety of communications systems.
PRODUCT HIGHLIGHTS
- The AD9775 is the 14-bit member of the AD977x pin-compatible, high performance, programmable 2×/4×/8× interpolating TxDAC+ family.
- Direct IF transmission capability for 70 MHz + IFs through a novel digital mixing process.
- fS/2, fS/4, and fS/8 digital quadrature modulation and user-selectable image rejection to simplify/remove cascaded SAW filter stages.
- A 2×/4×/8× user-selectable, interpolating filter eases data rate and output signal reconstruction filter requirements.
- User-selectable, twos complement/straight binary data coding.
- User-programmable, channel gain control over 1 dB range in 0.01 dB increments.
- User programmable channel offset control ±10% over the FSR.
- Ultrahigh speed 400 MSPS DAC conversion rate.
- Internal clock divider provides data rate clock for easy interfacing.
- Flexible clock input with single-ended or differential input, CMOS, or 1 V p-p LO sine wave input capability.
- Low power: complete CMOS DAC operates on 1.2 W from a 3.1 V to 3.5 V single supply. The 20 mA full-scale current can be reduced for lower power operation and several sleep functions are provided to reduce power during idle periods.
- On-chip voltage reference. The AD9775 includes a 1.20 V temperature compensated band gap voltage reference.
- 80-lead, thin quad flat package, exposed pad (TQFP_EP).
APPLICATIONS
- Communications
Analog quadrature modulation architecture
3G, multicarrier GSM, TDMA, CDMA systems
Broadband wireless, point-to-point microwave radios
Instrumentation/ATE
Documentation
Data Sheet 1
Application Note 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9775BSVZ | 80-Lead TQFP (12mm x 12mm) | ||
| AD9775BSVZRL | 80-Lead TQFP (12mm x 12mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD9775BSVZ | PRODUCTION | |
| AD9775BSVZRL | PRODUCTION | |
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD9775BSVZ | PRODUCTION | |
| AD9775BSVZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD9125 | RECOMMENDED FOR NEW DESIGNS | Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter |