AD9626
NOT RECOMMENDED FOR NEW DESIGNS12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
- Part Models
- 5
- 1ku List Price
- Starting From $58.41
Overview
- SNR = 64.8 dBFS @ fIN up to 70 MHz @
250 MSPS - ENOB of 10.5 @ fIN up to 70 MHz @
250 MSPS (−1.0 dBFS) - SFDR = 80 dBc @ fIN up to 70 MHz @
250 MSPS (−1.0 dBFS) - Excellent Linearity
DNL = ±0.3 LSB typical
INL = ±0.7 LSB typical - CMOS outputs
Single data port at up to 250 MHz
Interleaved dual port @ 1/2 sample rate up to 125 MHz
- 700 MHz full power analog bandwidth
- On-chip reference, no external decoupling required
- Integrated input buffer and track-and-hold
- Low power dissipation
272 mW @ 170 MSPS
364 mW @ 250 MSPS - Programmable input voltage range
1.0 V to 1.5 V, 1.25 V nominal - 1.8 V analog and digital supply operation
- Selectable output data format (offset binary, twos complement, Gray code)
The AD9626 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates at up to a 250 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and voltage reference, are included on the chip to provide a complete signal conversion solution.
The ADC requires a 1.8 V analog voltage supply and a differential clock for full performance operation. The digital outputs are CMOS compatible and support either twos complement, offset binary format, or Gray code. A data clock output is available for proper output data timing.
Fabricated on an advanced CMOS process, the AD9626 is available in a 56-lead LFCSP, specified over the industrial temperature range (−40°C to +85°C).
PRODUCT HIGHLIGHTS
- High Performance–Maintains 64.9 dBFS SNR @ 250 MSPS with a 70 MHz input.
- Low Power–Consumes only 364 mW @ 250 MSPS.
- Ease of Use–CMOS output data and output clock signal allow interface to current FPGA technology. The on-chip reference and sample-and-hold provide flexibility in system design. Use of a single 1.8 V supply simplifies system power supply design.
- Serial Port Control–Standard serial port interface supports various product functions, such as data formatting, clock duty cycle stabilizer, power-down, gain adjust, and output test pattern generation.
- Pin-Compatible Family–10-bit pin-compatible family offered as the AD9601.
APPLICATIONS
- Wireless and wired broadband communications
- Cable reverse path
- Communications test equipment
- Radar and satellite subsystems
- Power amplifier linearization
Documentation
Data Sheet 1
Application Note 13
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9626BCPZ-170 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| AD9626BCPZ-210 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| AD9626BCPZ-250 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| AD9626BCPZRL7-210 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| AD9626BCPZRL7-250 | 56-Lead LFCSP (8mm x 8mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9626BCPZ-170 | PRODUCTION | |
| AD9626BCPZ-210 | PRODUCTION | |
| AD9626BCPZ-250 | PRODUCTION | |
| AD9626BCPZRL7-210 | PRODUCTION | |
| AD9626BCPZRL7-250 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Virtual Eval Tool - BETAVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool