AD9610

Obsolete

Wide Bandwidth, Fast Settling Operational Amplifier

Viewing:

Overview

  • Complete Overdrive Protection
  • Ultrastable Unity Gain Bandwidth (100MHz)
  • Bandwidth Is Independent of Gain Settings
  • Low Distortion (THD: -59dBc @ 20MHz
  • 18ns Settling to 0.1%
  • Excellent DC Specifications
  • Available Processed to MIL-STD 883
  • Low Power Dissipation (630mW)
AD9610
Wide Bandwidth, Fast Settling Operational Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9610 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed