AD9511

RECOMMENDED FOR NEW DESIGNS

1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs

Viewing:

Overview

  • Low phase noise phase-locked loop core
    • Reference input frequencies to 250 MHz
    • Programmable dual-modulus prescaler
    • Programmable charge pump (CP) current
    • Separate CP supply (VCP) extends tuning range
  • Two 1.6 GHz, differential clock inputs
  • 5 programmable dividers, 1 to 32, all integers
  • Phase select for output-to-output coarse delay adjust
  • 3 independent 1.2 GHz LVPECL outputs
    • Additive output jitter , 225 fs RMS
  • 2 independent 800 MHz/250 MHz LVDS/CMOS outputs
    • Additive output jitter, 275 fs RMS
    • Fine delay adjust on one output, 5-bit delay words
  • Serial control port
  • Space-saving 48-lead LFCSP

The AD9511 provides a multi-output clock distribution function along with an on-chip PLL core. The design emphasizes low jitter and phase noise to maximize data converter performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.

The PLL section consists of a programmable reference divider (R); a low noise phase frequency detector (PFD); a precision charge pump (CP); and a programmable feedback divider (N). By connecting an external VCXO or VCO to the CLK2/CLK2B pins, frequencies up to 1.6 GHz may be synchronized to the input reference.

There are five independent clock outputs. Three outputs are LVPECL (1.2 GHz), and two are selectable as either LVDS (800 MHz) or CMOS (250 MHz) levels.

Each output has a programmable divider that may be bypassed or set to divide by any integer up to 32. The phase of one clock output relative to another clock output may be varied by means of a divider phase select function that serves as a coarse timing adjustment. One of the LVDS/CMOS outputs features a programmable delay element with full-scale ranges up to 10 ns of delay. This fine tuning delay block has 5-bit resolution, giving 32 possible delays from which to choose for each full-scale setting.

The AD9511 is ideally suited for data converter clocking applications where maximum converter performance is achieved by encode signals with subpicosecond jitter.

The AD9511 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5.5 V. The temperature range is −40°C to +85°C.

APPLICATIONS

  • Low jitter, low phase noise clock distribution
  • Clocking high speed ADCs, DACs, DDS, DDC, DUC, MxFEs
  • High performance wireless transceivers
  • High performance instrumentation
  • Broadband infrastructure

AD9511
1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9511-fbl AD9511 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 10

Technical Articles 6

Evaluation Design File 2

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9511 IBIS Models 1

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

Evaluation Kits

EVAL-AD9511

AD9511 Evaluation Board

Product Details

The AD9511 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9511. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9511. This allows for a thorough exploration and evaluation of the AD9511’s operation, performance, and capabilities. Note that the AD9511 evaluation board software should be installed before connecting the AD9511 evaluation board to the PC.

The AD9511 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9511.

EVAL-AD9511
AD9511 Evaluation Board

Latest Discussions

Recently Viewed