Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                B
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    
                                                                
                                                                    
                                                                        Evaluation Software
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                2.1.1
                                                                            
                                                        
                                                        
                                                            
                                                                    3
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
The AD9511 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9511. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9511. This allows for a thorough exploration and evaluation of the AD9511’s operation, performance, and capabilities. Note that the AD9511 evaluation board software should be installed before connecting the AD9511 evaluation board to the PC.
The AD9511 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9511.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            ADIsimCLK Design and Evaluation Software5/12/2015
 
- 
                                                                
                                                                    
                                                                                                                                            AD9511/AD9512 Schematic (Rev. B)6/28/2007PDF327 K
 
- 
                                                                
                                                                    
                                                                                                                                            AD9511 Bill of Materials, Pb-Free (Rev. B)5/20/2014XLS46K
 - 
                                                                
                                                                    
                                                                                                                                            AD9511/AD9512 All Layers (Rev. B)6/28/2007PDF239 K
 - 
                                                                
                                                                    
                                                                                                                                            AD9511/AD9512 Gerber Files (Rev. B)6/22/2007ZIP206 kB