AD9445
PRODUCTION14-Bit, 105 MSPS / 125 MSPS A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $69.41
Overview
- 125 MSPS guaranteed sampling rate (AD9445BSV-125)
- 100 dB two-tone SFDR with 30 MHz and 31 MHz
- 73.5 dB SNR with 70 MHz input
- 85 dBc SFDR with 225 MHz input
- Excellent linearity
DNL = ±0.25 LSB typical
INL = ±0.8 LSB typical
- 2.3 W power dissipation
- 3.3 V and 5 V supply operation
- 2.0 VP-P to 3.2 VP-P differential full-scale input
- LVDS outputs (ANSI-644 compatible) or CMOS outputs
- Data format select (Offset Binary or 2’s compliment)
- Output clock available
The AD9445 is a 14-bit monolithic, sampling analog-to-digital converter (ADC) with an on-chip, IF sampling track-and-hold circuit and is optimized for power, small size, and ease of use. The product operates at up to an 105 MSPS conversion rate and is optimized for multi-carrier, multimode receivers, such as those found in cellular infrastructure equipment.
The ADC requires 3.3 V and 5.0 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS-compatible (ANSI-644) or CMOS-compatible and include the means to reduce the overall current needed for short trace distances.
Optional features allow users to implement various selectable operating conditions, including data format select and output data mode.
The AD9445 is available in a 100-lead surface-mount plastic package (100-lead TQFP/EP) specified over the industrial temperature range (−40°C to +85°C).
PRODUCT HIGHLIGHTS
- High performance: Outstanding SFDR performance for multicarrier, multimode 3G and 4G cellular base station receivers.
- Ease of use: On-chip reference and track-and-hold. An output clock simplifies data capture.
- Packaged in a Pb-free, 100-lead TQFP/EP.
- Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of clock pulse widths.
- OR (out-of-range) outputs indicate when the signal is beyond the selected input range.
APPLICATIONS
- Multi-carrier, multimode cellular receivers
- Antenna array positioning
- Power amplifier linearization
- Broadband wireless
- Radar, infrared imaging
- Medical Imaging
- Communications instrumentation
Documentation
Data Sheet 1
Application Note 16
- AN-1504: Using the AD8352 as an Ultralow Distortion Differential RF/IF Front End for High Speed ADCs
Technical Articles 1
Rarely Asked Question 1
Analog Dialogue 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9445BSVZ-105 | 100-Lead TQFP (14mm x 14mm) | ||
| AD9445BSVZ-125 | 100-Lead TQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD9445BSVZ-105 | PRODUCTION | |
| AD9445BSVZ-125 | PRODUCTION | |
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD9445BSVZ-105 | PRODUCTION | |
| AD9445BSVZ-125 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Virtual Eval Tool - BETAVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool