AD9260
PRODUCTION16-Bit High Speed Oversampled A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $95.42
Overview
- 8x Oversampling Mode, 20 MSPS Clock
- 2.5 MHz Output Word Rate
- 1.01 MHz Signal Passband w/ 0.004 dB Ripple
- Signal-to-Noise Ratio: 88.5 dB
- Total Harmonic Distortion: –96 dB
- Spurious Free Dynamic Range:
100 dB - Input Referred Noise: 0.6 LSB
- Selectable Oversampling Ratio: 1x, 2x, 4x, 8x
- Selectable Power Dissipation:
150 mW to 585 mW - 85 dB Stopband Attenuation
- Single +5 V Analog Supply, +5 V/+3 V Digital Supply
- Synchronize Capability for Parallel ADC Interface
The AD9260 is a 16-bit, high speed oversampled analog-to-digital converter (ADC) that offers exceptional dynamic range over a wide bandwidth. The AD9260 is manufactured on an advanced CMOS process. High dynamic range is achieved with an oversampling ratio of 8X through the use of a proprietary technique which combines the advantages of sigma-delta and pipeline converter technologies.
The AD9260 is a switched-capacitor ADC with a nominal full-scale input range of 4V. It offers a differential input with 60dB of common mode rejection of common mode signals. The signal range of each differential input is +/- 1V centered on a 2.0V common -mode level.
The on-chip decimation filter is configured for maximum performance and flexibility. A series of three half-band FIR filter stages provide 8X decimation filtering with 85 dB of stopband attenuation and 0.004dB of passband ripple. An on-board digital multiplexer allows the user to access data from the various stages of the decimation filter. The on-chip programmable reference and reference buffer amplifier are configured for maximum accuracy and flexibility. An external reference can also be chosen to suit the users specific dc accuracy and drift requirements.
The AD9260 operates on a single +5V supply, typically consuming 550mW of power. A power scaling circuit is provided allowing the AD9260 to operate at power consumption levels as low as 150mW at reduced clock and data rates. The AD9260 is available in a 44-pin MQFP package and is specified to operate over the industrial temperature range.
Documentation
Data Sheet 1
Application Note 12
Technical Articles 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9260ASZ | 44-Lead MQFP (13.2mm x 10mm) | ||
| AD9260ASZRL | 44-Lead MQFP (13.2mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 19, 2026 - 26_0126 Assembly Site Transfer of Select MQFP Products to Carsem Malaysia |
||
| AD9260ASZ | PRODUCTION | |
| AD9260ASZRL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9260ASZ | PRODUCTION | |
| AD9260ASZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool