AD8569

PRE-RELEASE

16V Rail-to-Rail Buffer Amplifier 10-Lead MSOP

Viewing:

Overview

  • Single-Supply Operation: 4.5 V to 16 V
  • Input Capability Beyond the Rails
  • Rail-to-Rail Output Swing
  • Continuous Output Current: 35 mA
  • Peak Output Current: 250 mA
  • Offset Voltage: 10 mV Max
  • Slew Rate: 6 V/µs
  • Stable with 1 µF Loads
  • Supply Current

The AD8568, AD8569, and AD8570 are low-cost single-supply buffer amplifiers with rail-to-rail input and output capability. They are optimized for LCD monitor applications and built on an advanced high-voltage CBCMOS process. The AD8568 includes two buffers, the AD8569 includes four buffers, and the AD8570 includes eight buffers.

AD8569
16V Rail-to-Rail Buffer Amplifier 10-Lead MSOP
AD8569 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8244 RECOMMENDED FOR NEW DESIGNS Single-Supply, Low Power, Precision FET Input Quad Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD8569 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed