AD8560

Obsolete

16 V Rail - to - Rail Buffer Amplifier

Viewing:

Overview

  • Single-Supply Operation: 4.5 V to 16 V
  • Dual-Supply Capability from ±2.25 V to ±8 V
  • Input Capability Beyond the Rails
  • Rail-to-Rail Output Swing
  • Continuous Output Current: 35 mA
  • Peak Output Current: 250 mA
  • Offset Voltage: 10 mV Max
  • Slew Rate: 8 V/µs
  • Stable with 1 µF Loads
  • Supply Current

The AD8560 is a low cost, five-channel, single-supply buffer amplifier with rail-to-rail input and output capability. The AD8560 is optimized for LCD monitor applications. These LCD buffers have high slew rates, a 35 mA continuous output drive, and high capacitive load drive capability. They have wide supply range and offset voltages below 10 mV.

The AD8560 is specified over the –40ºC to +85ºC temperature range. They are available on tape and reel in a 16-lead LFCSP.

AD8560
16 V Rail - to - Rail Buffer Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8567 PRODUCTION 16 V Rail-to-Rail Operational Amplifier (Quad)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD8560 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed