AD8525

Obsolete

1.8 V Low Power CMOS Rail-to-Rail Input/Output Operational Amp (Dual)

Viewing:

Overview

  • Battery-Powered Devices
  • Laser Scanner
  • New Generation Phones
  • PCMCIA Cards
  • Personal Digital Assistants
  • Portable Communication
  • Portable Phones
  • Sensor Interface

The AD8525 is a dual Rail-to-Rail amplifier that can operate from a single supply voltage as low as 1.8V. The AD8525 is offered in the industry standard narrow SOIC-8L and the space-saving MSOP-8L packages. The AD8525 is a rail-to-rail input and output amplifier with a gain bandwidth of 5 MHz and typical offset voltage of 1mV from a 1.8 V supply. The low supply current makes these parts ideal for battery-powered applications. The 2.7 V/µs slew rate makes the AD8525 a good match for driving ASIC inputs, such as voice CODECs.

The AD8525 is specified over the extended industrial (-40°C to +125°C) temperature range.

AD8525
1.8 V Low Power CMOS Rail-to-Rail Input/Output Operational Amp (Dual)
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8525 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed