AD8376

RECOMMENDED FOR NEW DESIGNS

Ultralow Distortion IF Dual VGA

Viewing:

Overview

  • Dual independent digitally controlled VGAs
  • Bandwidth of 700 MHz (−3 dB)
  • Gain range: −4 dB to +20 dB
  • Step size: 1 dB ± 0.2 dB
  • Differential input and output
  • Noise figure: 8.7 dB @ maximum gain
  • Output IP3 of ~50 dBm at 200 MHz
  • Output P1dB of 20 dBm at 200 MHz
  • Dual parallel 5-bit control interface
  • Provides constant SFDR vs. gain
  • Power-down control
  • Single 5 V supply operation
  • 32-lead, 5 mm x 5 mm LFCSP

The AD8376 is a dual channel, digitally controlled, variable gain wide bandwidth amplifier that provides precise gain control, high IP3, and low noise figure. The excellent distortion performance and high signal bandwidth make the AD8376 an excellent gain control device for a variety of receiver applications.

Using an advanced high speed SiGe process and incorporating proprietary distortion cancellation techniques, the AD8376 achieves 50 dBm output IP3 at 200 MHz.

The AD8376 provides a broad 24 dB gain range with 1 dB resolution. The gain of each channel is adjusted through dedicated 5-pin control interfaces and can be driven using standard TTL levels. The open-collector outputs provide a flexible interface, allowing the overall signal gain to be set by the loading impedance. Thus, the signal voltage gain is directly proportional to the load.

Each channel of the AD8376 can be individually powered on by applying the appropriate logic level to the ENBA and ENBB power enable pins. The quiescent current of the AD8376 is typically 130 mA per channel. When powered down, the AD8376 consumes less than 5 mA and offers excellent input-to-output isolation, lower than −50 dB at 200 MHz.

Fabricated on an Analog Devices, Inc., high speed SiGe process, the AD8376 is supplied in a compact, thermally enhanced, 5 mm × 5mm 32-lead LFCSP package and operates over the temperature range of −40°C to +85°C.

Applications
  • Differential ADC drivers
  • Main and diversity IF sampling receivers
  • Wideband multichannel receivers
  • Instrumentation
  • Data Sheet, Rev. 0, 8/07

    AD8376
    Ultralow Distortion IF Dual VGA
    AD8376-fbl AD8376 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    S-Parameter 1

    Sys-Parameter Models for Keysight Genesys

    Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

    Open Tool

    Evaluation Kits

    EVAL-AD8376

    AD8376 Evaluation Board

    Product Details

    AD8376-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8376. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and a prototype area for output impedance matching to the desired load. Additionally, the evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.


    EVAL-AD8376
    AD8376 Evaluation Board

    Latest Discussions

    Recently Viewed