AD827

PRODUCTION

High Speed, Low Power Dual Op Amp

Viewing:

Overview

  • High Speed
    • 50 MHz Unity Gain Stable Operation
    • 300 V/ms Slew Rate
    • 120 ns Settling Time
    • Drives Unlimited Capacitive Loads
  • Excellent Video Performance
    • 0.04% Differential Gain @ 4.4 MHz
    • 0.198% Differential Phase @ 4.4 MHz
  • Good DC Performance
    • 2 mV max Input Offset Voltage
    • 15 mV/°C Input Offset Voltage Drift
    • Available in Tape and Reel in Accordance with
    • EIA-481A Standard
  • Low Power
    • Only 10 mA Total Supply Current for Both Amplifiers
    • 5 V to 15 V Supplies
AD827
High Speed, Low Power Dual Op Amp
AD827-pcl AD827 Functional Block Diagram AD827 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

AD827 SPICE Macro Model 3

Latest Discussions

Recently Viewed