AD8210S

RECOMMENDED FOR NEW DESIGNS

Aerospace High Voltage, Bidirectional Current Shunt Monitor

Viewing:

Overview

  • High common-mode voltage range
  • −2 V to +65 V operating
  • Buffered output voltage
  • 5 mA output drive capability
  • Excellent ac and dc performance
  • Wide operating temperature range: −55°C to +125°C
  • See datasheet for additional features
AD8210S
Aerospace High Voltage, Bidirectional Current Shunt Monitor
AD8210 Functional Block Diagram AD8210S Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed